Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

TLS850D0TA V50

END OF LIFE
The TLS850D0TA V50 is a high performance very low dropout linear voltage regulator for 5 V supply in a PG-TO263-7 package.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS850D0TA V50
TLS850D0TA V50

Product details

  • Accuracy
    2 %
  • Base Product
    TLS850D0xx
  • Budgetary Price €/1k
    1.34
  • Dropout Voltage
    70 mV
  • Early Warning
    no
  • Enable (=Inhibit)
    yes
  • Hold
    no
  • Operating Temperature
    -40 °C to 150 °C
  • Operating Voltage
    3 V to 40 V
  • Output Current max
    500 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    no
  • Planned to be available until at least
    n.a
  • Power Fail
    no
  • Power Good
    no
  • Qualification
    Automotive
  • Quiescent Current
    40 µA
  • Regulator Type
    High Performance
  • Reset
    yes
  • Status Output
    no
  • Watchdog
    no
OPN
TLS850D0TAV50ATMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The TLS850D0TAV50 regulators are suitable for automotive or battery-connected supply systems, offering 3V to 40V input range, 40μA quiescent current, 2% output voltage accuracy, and 500mA max current. With a new loop concept, they provide fast regulation and stability, making them ideal for automotive systems needing to operate during cranking conditions.

Features

  • Wide Input Voltage Range from 3.0 V to 40 V
  • Fixed Output Voltage 5 V
  • Output Voltage Precision ≤ ± 2 %
  • Output Current Capability up to 500 mA
  • Ultra Low Current Consumption typ. 40 µA
  • Very Low Dropout Voltage typ. 70 mV@100 mA
  • Stable with Ceramic Output Capacitor of 1 µF
  • Delayed Reset at Power-On: 16.5 ms
  • Adjustable Reset Threshold down to 2.50 V
  • Enable, Undervoltage Reset, Overtemperature Shutdown
  • Output Current Limitation
  • Wide Temperature Range
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Very wide input voltage range
  • Fast voltage regulation loop
  • Supports voltage cranking application
  • Very low dropout

Applications

Diagrams

TLS850Dx_application_diagram
TLS850Dx_application_diagram
TLS850Dx_application_diagram TLS850Dx_application_diagram TLS850Dx_application_diagram
TLS850Dx_application_diagram TLS850Dx_application_diagram TLS850Dx_application_diagram
TLS850Dx_key_benefits TLS850Dx_key_benefits TLS850Dx_key_benefits
TLS850Dx_key_benefits TLS850Dx_key_benefits TLS850Dx_key_benefits

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }